IESNA:LM-63-2002
[TEST]P1590575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2603928B003)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - HALO
[LUMCAT]HCDLS1525CSD6TRMW-HI-4000K
[LUMINAIRE]6" Selectable Round Trim+Matte White (paintable) 2500 Lumens 4000K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] VOLTS
[_THDi]
[_PF]
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 93
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Indoor
[_SEARCH_MOUNTING]
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2641
TILT=NONE
1 -1 1 361 17 1 1 -0.5 -0.5 0
1 1 26.4
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
2077.9 2077 2076.5 2075.4 2074.2 2072.6 2070.8 2068.5 2065.9 2063.2
2059.8 2056.3 2052.2 2047.6 2043.1 2037.7 2032 2025.8 2019.2 2012
2004.7 1996.8 1988.5 1980 1971.2 1961.8 1952.6 1943 1933.2 1923.3
1912.8 1902 1891.1 1880.1 1868.7 1856.3 1843.3 1829.7 1815.9 1801.2
1786.3 1770.5 1754.5 1737.9 1720.3 1702.1 1683.4 1664.4 1644.7 1624.8
1604.5 1583.9 1563 1541.6 1520 1498.1 1476 1452.6 1429.4 1405.4
1381.1 1356.8 1331.7 1306.5 1280.7 1255.1 1228.7 1203 1175.4 1148.2
1120.4 1092.1 1062.5 1033.2 1003.1 972.2 940.8 909.7 877.8 844.6
811.8 779.4 746.5 713.9 681.6 649.7 618.3 587.3 556.8 526.4
496.8 467.4 438.7 411 384 358 332.8 308.9 286.3 265.2
244.7 224.5 205.1 187.9 171 155.4 140.6 126.7 113.4 101.1
89.4 78.4 68.8 59.5 51 42.4 33.9 26.3 18.5 13
8.7 5.5 4.5 3.7 2.9 2.1 1.8 1.5 1.3 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077.4 2076.8 2075.9 2074.8 2073.2 2071.3 2069.1 2066.7 2063.7
2060.5 2056.9 2053.1 2048.9 2044 2039 2033.3 2027.4 2020.8 2013.8
2006.3 1998.1 1989.6 1980.8 1971.6 1961.9 1952.2 1941.8 1931.7 1920.7
1909.8 1898.5 1887.2 1874.9 1862.7 1850.4 1837.5 1823.9 1810.2 1795.8
1781.1 1765.8 1750 1733.6 1716.8 1699.3 1681.8 1663.7 1645.6 1627
1608 1588.7 1569 1549 1528.3 1507 1485.2 1462.9 1440.1 1416.5
1392.3 1367.8 1342.6 1316.8 1290.1 1263.8 1235.8 1208.2 1179.5 1151
1121 1091.2 1061 1030.6 999.4 968.2 936.7 905.3 872.1 840.2
808.8 777.7 746.4 714.8 683 651.5 619.8 589.1 558 528.4
499.2 470.8 442.8 415.6 389.1 363.1 337.9 313.5 290.1 268.2
247 226.1 205.9 186.9 169.5 153.2 138 124 110.9 98.7
87.4 76.9 67.6 58.9 50.5 42.2 34 26.5 19.1 12.9
8.5 6 5 3.9 2.9 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2078.3 2077.8 2077 2076.1 2074.4 2072.7 2070.4 2067.9 2065.2
2061.9 2057.9 2053.7 2049 2043.8 2038.4 2032.5 2026.2 2019.4 2012.1
2004.3 1996.1 1987.7 1978.8 1969.7 1960.2 1950.5 1940.7 1930.5 1920
1909.3 1898.4 1887.1 1875.1 1862.6 1849.8 1836.6 1823 1808.7 1794
1779.3 1764 1748.1 1731.7 1715.2 1698.8 1681.8 1664.7 1647.6 1629.8
1611.6 1593 1573.9 1554.1 1533.9 1513.1 1491.5 1469.4 1446.6 1423.2
1398.7 1373.6 1348 1321.5 1293.9 1266.2 1237.7 1209 1179.1 1149.4
1118.6 1087.7 1056.2 1025 992.8 960.9 929.4 897.8 866.4 835.4
804.2 773.4 742.1 710.8 680.1 649.9 620.1 590.5 560.9 532.4
504.3 476.3 448.4 421.1 394.2 367.9 342.2 317.1 293 270.4
248.8 227.6 206.7 186.7 168.3 151.3 135.7 121.6 108.6 96.6
85.6 75.7 66.2 57.4 48.9 40.5 32.7 24.7 17 10.7
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2078.1 2077.8 2077.2 2076.2 2075.1 2073.4 2071.5 2069.1 2066.3
2063.2 2059.3 2054.9 2050.1 2044.9 2039.2 2033.2 2026.9 2020.3 2013.4
2006.2 1998.9 1991.1 1983.1 1974.9 1966.3 1957.4 1948.5 1938.8 1928.8
1918.4 1908 1896.6 1884.7 1872.6 1859.8 1846.7 1833.4 1820 1806
1791.3 1776.1 1760 1743.6 1726.4 1709.2 1691.4 1673 1654.6 1635.6
1616.1 1596.2 1575.8 1555.1 1533.8 1512.3 1489.8 1466.9 1443.4 1419.4
1394.5 1368.9 1342.8 1316.4 1289.3 1262 1234.1 1205.5 1177.1 1147.5
1118.1 1088.1 1057.9 1027.5 997.3 966.5 935.4 903.8 872.3 840.8
808.9 777.1 745.2 713.7 682.5 652.3 622 591.8 562.3 533.8
504.6 475.9 448.1 420.9 394.4 368.6 343.1 318.9 295.3 272.8
251.6 230.8 210.4 191.4 173 156.2 140.8 126.3 112.6 99.9
88.1 77.1 67.3 58 49.1 40.5 32.5 24.8 17.1 10.8
6.5 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2077.9 2077.6 2077.2 2076.7 2076.1 2075 2073.9 2072.2 2070.3 2067.8
2065 2061.4 2057.3 2052.8 2047.8 2042.1 2036.4 2030.3 2023.7 2017.2
2009.9 2002.4 1994.7 1986.5 1978 1969.2 1960.5 1951.2 1941.4 1931.7
1921.6 1911.3 1900.6 1890 1878.8 1867.3 1855.3 1842.7 1829.7 1816.5
1802 1786.2 1770 1752.9 1735 1716.3 1697.5 1678.1 1658.1 1637.4
1616.7 1595 1573.2 1550.6 1527.9 1505.1 1481.2 1457.7 1433.6 1409.4
1383.8 1358.5 1332.1 1305.7 1279.2 1252.3 1225.1 1197.6 1170.3 1142.6
1114.5 1086.5 1057.9 1029.2 999.3 968.7 936.3 904.8 873.6 842.4
811.4 780.2 747.9 715.9 683.8 651.9 619.9 588.2 557.4 527.6
498.1 469.6 441.5 414.5 388.4 363 338.5 314.9 292.2 270.8
250.6 230.9 211.5 192.8 174.4 157.7 142.2 127.1 113.4 100.5
88.6 77.2 67.3 58.1 49.5 40.9 32.3 24.7 17.1 11.4
7.2 5.8 4.7 3.6 2.6 1.5 1.3 1.1 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1
2077.9 2078.1 2077.8 2077.2 2076.2 2075.1 2073.4 2071.5 2069.1 2066.3
2063.2 2059.3 2054.9 2050.1 2044.9 2039.2 2033.2 2026.9 2020.3 2013.4
2006.2 1998.9 1991.1 1983.1 1974.9 1966.3 1957.4 1948.5 1938.8 1928.8
1918.4 1908 1896.6 1884.7 1872.6 1859.8 1846.7 1833.4 1820 1806
1791.3 1776.1 1760 1743.6 1726.4 1709.2 1691.4 1673 1654.6 1635.6
1616.1 1596.2 1575.8 1555.1 1533.8 1512.3 1489.8 1466.9 1443.4 1419.4
1394.5 1368.9 1342.8 1316.4 1289.3 1262 1234.1 1205.5 1177.1 1147.5
1118.1 1088.1 1057.9 1027.5 997.3 966.5 935.4 903.8 872.3 840.8
808.9 777.1 745.2 713.7 682.5 652.3 622 591.8 562.3 533.8
504.6 475.9 448.1 420.9 394.4 368.6 343.1 318.9 295.3 272.8
251.6 230.8 210.4 191.4 173 156.2 140.8 126.3 112.6 99.9
88.1 77.1 67.3 58 49.1 40.5 32.5 24.8 17.1 10.8
6.5 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2077.9 2078.3 2077.8 2077 2076.1 2074.4 2072.7 2070.4 2067.9 2065.2
2061.9 2057.9 2053.7 2049 2043.8 2038.4 2032.5 2026.2 2019.4 2012.1
2004.3 1996.1 1987.7 1978.8 1969.7 1960.2 1950.5 1940.7 1930.5 1920
1909.3 1898.4 1887.1 1875.1 1862.6 1849.8 1836.6 1823 1808.7 1794
1779.3 1764 1748.1 1731.7 1715.2 1698.8 1681.8 1664.7 1647.6 1629.8
1611.6 1593 1573.9 1554.1 1533.9 1513.1 1491.5 1469.4 1446.6 1423.2
1398.7 1373.6 1348 1321.5 1293.9 1266.2 1237.7 1209 1179.1 1149.4
1118.6 1087.7 1056.2 1025 992.8 960.9 929.4 897.8 866.4 835.4
804.2 773.4 742.1 710.8 680.1 649.9 620.1 590.5 560.9 532.4
504.3 476.3 448.4 421.1 394.2 367.9 342.2 317.1 293 270.4
248.8 227.6 206.7 186.7 168.3 151.3 135.7 121.6 108.6 96.6
85.6 75.7 66.2 57.4 48.9 40.5 32.7 24.7 17 10.7
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077.4 2076.8 2075.9 2074.8 2073.2 2071.3 2069.1 2066.7 2063.7
2060.5 2056.9 2053.1 2048.9 2044 2039 2033.3 2027.4 2020.8 2013.8
2006.3 1998.1 1989.6 1980.8 1971.6 1961.9 1952.2 1941.8 1931.7 1920.7
1909.8 1898.5 1887.2 1874.9 1862.7 1850.4 1837.5 1823.9 1810.2 1795.8
1781.1 1765.8 1750 1733.6 1716.8 1699.3 1681.8 1663.7 1645.6 1627
1608 1588.7 1569 1549 1528.3 1507 1485.2 1462.9 1440.1 1416.5
1392.3 1367.8 1342.6 1316.8 1290.1 1263.8 1235.8 1208.2 1179.5 1151
1121 1091.2 1061 1030.6 999.4 968.2 936.7 905.3 872.1 840.2
808.8 777.7 746.4 714.8 683 651.5 619.8 589.1 558 528.4
499.2 470.8 442.8 415.6 389.1 363.1 337.9 313.5 290.1 268.2
247 226.1 205.9 186.9 169.5 153.2 138 124 110.9 98.7
87.4 76.9 67.6 58.9 50.5 42.2 34 26.5 19.1 12.9
8.5 6 5 3.9 2.9 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077 2076.5 2075.4 2074.2 2072.6 2070.8 2068.5 2065.9 2063.2
2059.8 2056.3 2052.2 2047.6 2043.1 2037.7 2032 2025.8 2019.2 2012
2004.7 1996.8 1988.5 1980 1971.2 1961.8 1952.6 1943 1933.2 1923.3
1912.8 1902 1891.1 1880.1 1868.7 1856.3 1843.3 1829.7 1815.9 1801.2
1786.3 1770.5 1754.5 1737.9 1720.3 1702.1 1683.4 1664.4 1644.7 1624.8
1604.5 1583.9 1563 1541.6 1520 1498.1 1476 1452.6 1429.4 1405.4
1381.1 1356.8 1331.7 1306.5 1280.7 1255.1 1228.7 1203 1175.4 1148.2
1120.4 1092.1 1062.5 1033.2 1003.1 972.2 940.8 909.7 877.8 844.6
811.8 779.4 746.5 713.9 681.6 649.7 618.3 587.3 556.8 526.4
496.8 467.4 438.7 411 384 358 332.8 308.9 286.3 265.2
244.7 224.5 205.1 187.9 171 155.4 140.6 126.7 113.4 101.1
89.4 78.4 68.8 59.5 51 42.4 33.9 26.3 18.5 13
8.7 5.5 4.5 3.7 2.9 2.1 1.8 1.5 1.3 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077.4 2076.8 2075.9 2074.8 2073.2 2071.3 2069.1 2066.7 2063.7
2060.5 2056.9 2053.1 2048.9 2044 2039 2033.3 2027.4 2020.8 2013.8
2006.3 1998.1 1989.6 1980.8 1971.6 1961.9 1952.2 1941.8 1931.7 1920.7
1909.8 1898.5 1887.2 1874.9 1862.7 1850.4 1837.5 1823.9 1810.2 1795.8
1781.1 1765.8 1750 1733.6 1716.8 1699.3 1681.8 1663.7 1645.6 1627
1608 1588.7 1569 1549 1528.3 1507 1485.2 1462.9 1440.1 1416.5
1392.3 1367.8 1342.6 1316.8 1290.1 1263.8 1235.8 1208.2 1179.5 1151
1121 1091.2 1061 1030.6 999.4 968.2 936.7 905.3 872.1 840.2
808.8 777.7 746.4 714.8 683 651.5 619.8 589.1 558 528.4
499.2 470.8 442.8 415.6 389.1 363.1 337.9 313.5 290.1 268.2
247 226.1 205.9 186.9 169.5 153.2 138 124 110.9 98.7
87.4 76.9 67.6 58.9 50.5 42.2 34 26.5 19.1 12.9
8.5 6 5 3.9 2.9 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2078.3 2077.8 2077 2076.1 2074.4 2072.7 2070.4 2067.9 2065.2
2061.9 2057.9 2053.7 2049 2043.8 2038.4 2032.5 2026.2 2019.4 2012.1
2004.3 1996.1 1987.7 1978.8 1969.7 1960.2 1950.5 1940.7 1930.5 1920
1909.3 1898.4 1887.1 1875.1 1862.6 1849.8 1836.6 1823 1808.7 1794
1779.3 1764 1748.1 1731.7 1715.2 1698.8 1681.8 1664.7 1647.6 1629.8
1611.6 1593 1573.9 1554.1 1533.9 1513.1 1491.5 1469.4 1446.6 1423.2
1398.7 1373.6 1348 1321.5 1293.9 1266.2 1237.7 1209 1179.1 1149.4
1118.6 1087.7 1056.2 1025 992.8 960.9 929.4 897.8 866.4 835.4
804.2 773.4 742.1 710.8 680.1 649.9 620.1 590.5 560.9 532.4
504.3 476.3 448.4 421.1 394.2 367.9 342.2 317.1 293 270.4
248.8 227.6 206.7 186.7 168.3 151.3 135.7 121.6 108.6 96.6
85.6 75.7 66.2 57.4 48.9 40.5 32.7 24.7 17 10.7
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2078.1 2077.8 2077.2 2076.2 2075.1 2073.4 2071.5 2069.1 2066.3
2063.2 2059.3 2054.9 2050.1 2044.9 2039.2 2033.2 2026.9 2020.3 2013.4
2006.2 1998.9 1991.1 1983.1 1974.9 1966.3 1957.4 1948.5 1938.8 1928.8
1918.4 1908 1896.6 1884.7 1872.6 1859.8 1846.7 1833.4 1820 1806
1791.3 1776.1 1760 1743.6 1726.4 1709.2 1691.4 1673 1654.6 1635.6
1616.1 1596.2 1575.8 1555.1 1533.8 1512.3 1489.8 1466.9 1443.4 1419.4
1394.5 1368.9 1342.8 1316.4 1289.3 1262 1234.1 1205.5 1177.1 1147.5
1118.1 1088.1 1057.9 1027.5 997.3 966.5 935.4 903.8 872.3 840.8
808.9 777.1 745.2 713.7 682.5 652.3 622 591.8 562.3 533.8
504.6 475.9 448.1 420.9 394.4 368.6 343.1 318.9 295.3 272.8
251.6 230.8 210.4 191.4 173 156.2 140.8 126.3 112.6 99.9
88.1 77.1 67.3 58 49.1 40.5 32.5 24.8 17.1 10.8
6.5 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2077.9 2077.6 2077.2 2076.7 2076.1 2075 2073.9 2072.2 2070.3 2067.8
2065 2061.4 2057.3 2052.8 2047.8 2042.1 2036.4 2030.3 2023.7 2017.2
2009.9 2002.4 1994.7 1986.5 1978 1969.2 1960.5 1951.2 1941.4 1931.7
1921.6 1911.3 1900.6 1890 1878.8 1867.3 1855.3 1842.7 1829.7 1816.5
1802 1786.2 1770 1752.9 1735 1716.3 1697.5 1678.1 1658.1 1637.4
1616.7 1595 1573.2 1550.6 1527.9 1505.1 1481.2 1457.7 1433.6 1409.4
1383.8 1358.5 1332.1 1305.7 1279.2 1252.3 1225.1 1197.6 1170.3 1142.6
1114.5 1086.5 1057.9 1029.2 999.3 968.7 936.3 904.8 873.6 842.4
811.4 780.2 747.9 715.9 683.8 651.9 619.9 588.2 557.4 527.6
498.1 469.6 441.5 414.5 388.4 363 338.5 314.9 292.2 270.8
250.6 230.9 211.5 192.8 174.4 157.7 142.2 127.1 113.4 100.5
88.6 77.2 67.3 58.1 49.5 40.9 32.3 24.7 17.1 11.4
7.2 5.8 4.7 3.6 2.6 1.5 1.3 1.1 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1
2077.9 2078.1 2077.8 2077.2 2076.2 2075.1 2073.4 2071.5 2069.1 2066.3
2063.2 2059.3 2054.9 2050.1 2044.9 2039.2 2033.2 2026.9 2020.3 2013.4
2006.2 1998.9 1991.1 1983.1 1974.9 1966.3 1957.4 1948.5 1938.8 1928.8
1918.4 1908 1896.6 1884.7 1872.6 1859.8 1846.7 1833.4 1820 1806
1791.3 1776.1 1760 1743.6 1726.4 1709.2 1691.4 1673 1654.6 1635.6
1616.1 1596.2 1575.8 1555.1 1533.8 1512.3 1489.8 1466.9 1443.4 1419.4
1394.5 1368.9 1342.8 1316.4 1289.3 1262 1234.1 1205.5 1177.1 1147.5
1118.1 1088.1 1057.9 1027.5 997.3 966.5 935.4 903.8 872.3 840.8
808.9 777.1 745.2 713.7 682.5 652.3 622 591.8 562.3 533.8
504.6 475.9 448.1 420.9 394.4 368.6 343.1 318.9 295.3 272.8
251.6 230.8 210.4 191.4 173 156.2 140.8 126.3 112.6 99.9
88.1 77.1 67.3 58 49.1 40.5 32.5 24.8 17.1 10.8
6.5 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2077.9 2078.3 2077.8 2077 2076.1 2074.4 2072.7 2070.4 2067.9 2065.2
2061.9 2057.9 2053.7 2049 2043.8 2038.4 2032.5 2026.2 2019.4 2012.1
2004.3 1996.1 1987.7 1978.8 1969.7 1960.2 1950.5 1940.7 1930.5 1920
1909.3 1898.4 1887.1 1875.1 1862.6 1849.8 1836.6 1823 1808.7 1794
1779.3 1764 1748.1 1731.7 1715.2 1698.8 1681.8 1664.7 1647.6 1629.8
1611.6 1593 1573.9 1554.1 1533.9 1513.1 1491.5 1469.4 1446.6 1423.2
1398.7 1373.6 1348 1321.5 1293.9 1266.2 1237.7 1209 1179.1 1149.4
1118.6 1087.7 1056.2 1025 992.8 960.9 929.4 897.8 866.4 835.4
804.2 773.4 742.1 710.8 680.1 649.9 620.1 590.5 560.9 532.4
504.3 476.3 448.4 421.1 394.2 367.9 342.2 317.1 293 270.4
248.8 227.6 206.7 186.7 168.3 151.3 135.7 121.6 108.6 96.6
85.6 75.7 66.2 57.4 48.9 40.5 32.7 24.7 17 10.7
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077.4 2076.8 2075.9 2074.8 2073.2 2071.3 2069.1 2066.7 2063.7
2060.5 2056.9 2053.1 2048.9 2044 2039 2033.3 2027.4 2020.8 2013.8
2006.3 1998.1 1989.6 1980.8 1971.6 1961.9 1952.2 1941.8 1931.7 1920.7
1909.8 1898.5 1887.2 1874.9 1862.7 1850.4 1837.5 1823.9 1810.2 1795.8
1781.1 1765.8 1750 1733.6 1716.8 1699.3 1681.8 1663.7 1645.6 1627
1608 1588.7 1569 1549 1528.3 1507 1485.2 1462.9 1440.1 1416.5
1392.3 1367.8 1342.6 1316.8 1290.1 1263.8 1235.8 1208.2 1179.5 1151
1121 1091.2 1061 1030.6 999.4 968.2 936.7 905.3 872.1 840.2
808.8 777.7 746.4 714.8 683 651.5 619.8 589.1 558 528.4
499.2 470.8 442.8 415.6 389.1 363.1 337.9 313.5 290.1 268.2
247 226.1 205.9 186.9 169.5 153.2 138 124 110.9 98.7
87.4 76.9 67.6 58.9 50.5 42.2 34 26.5 19.1 12.9
8.5 6 5 3.9 2.9 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2077.9 2077 2076.5 2075.4 2074.2 2072.6 2070.8 2068.5 2065.9 2063.2
2059.8 2056.3 2052.2 2047.6 2043.1 2037.7 2032 2025.8 2019.2 2012
2004.7 1996.8 1988.5 1980 1971.2 1961.8 1952.6 1943 1933.2 1923.3
1912.8 1902 1891.1 1880.1 1868.7 1856.3 1843.3 1829.7 1815.9 1801.2
1786.3 1770.5 1754.5 1737.9 1720.3 1702.1 1683.4 1664.4 1644.7 1624.8
1604.5 1583.9 1563 1541.6 1520 1498.1 1476 1452.6 1429.4 1405.4
1381.1 1356.8 1331.7 1306.5 1280.7 1255.1 1228.7 1203 1175.4 1148.2
1120.4 1092.1 1062.5 1033.2 1003.1 972.2 940.8 909.7 877.8 844.6
811.8 779.4 746.5 713.9 681.6 649.7 618.3 587.3 556.8 526.4
496.8 467.4 438.7 411 384 358 332.8 308.9 286.3 265.2
244.7 224.5 205.1 187.9 171 155.4 140.6 126.7 113.4 101.1
89.4 78.4 68.8 59.5 51 42.4 33.9 26.3 18.5 13
8.7 5.5 4.5 3.7 2.9 2.1 1.8 1.5 1.3 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
